IESNA:LM-63-2002
[TEST]P948309
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10475
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1229 1538.9 1819 2035.8 2212.6 2312.6 2359.7 2376.4 2461.3 2643
2943.1 3322.1 3695.2 3993.2 4253.8 4491.7 4642 4680.4 4588 4353.8
3881.2 3064.2 2529.5 2118.5 1677.8 1180.4 775.9 544 424.5 366.6
332.5 279.5 236.8 82.2 40 6.5 0
1229 1549.7 1832.5 2053.1 2215.3 2325.1 2381.3 2397 2467.3 2631.1
2908.5 3280 3646 3954.2 4217.6 4455.5 4633.9 4698.3 4639.3 4440.9
4046.2 3291.3 2631.7 2209.9 1774.6 1286.9 846.2 571 438 379.6
335.8 283.9 239 101.7 42.7 8.1 0
1229 1536.2 1813.6 2036.3 2209.9 2335.9 2405.6 2435.4 2490.5 2637.6
2873.9 3203.7 3555.2 3865 4115.4 4315.4 4503.1 4594.4 4571.2 4412.8
4095.4 3576.8 2851.2 2345.1 1913 1440.5 961.9 639.1 472.6 392.6
346.6 301.7 258.5 197.4 100.6 11.9 0
1229 1536.2 1805.4 2027.7 2213.1 2355.4 2450.5 2500.3 2552.2 2665.7
2841.5 3097.2 3401.1 3692.5 3927.2 4119.7 4281.4 4412.2 4447.4 4395.5
4204.6 3850.4 3353 2764.1 2209.9 1717.3 1200.9 768.9 524.5 399
344.4 299 255.2 203.3 142.7 55.7 0
1229 1490.7 1751.9 1980.1 2175.8 2348.9 2486.7 2578.1 2636.5 2726.3
2872.3 3059.9 3302.7 3549.8 3772 3963.4 4119.2 4257.6 4356 4382.5
4330 4168.9 3856.4 3383.8 2831.7 2267.8 1689.7 1113.9 699.7 469.3
358 317.9 276.3 210.9 142.2 44.3 0
1229 1467 1702.7 1924.9 2130.4 2320.7 2493.8 2630.6 2723.6 2810.6
2919.9 3076.7 3258.3 3474.1 3691.5 3907.7 4091.6 4235.4 4344.1 4433.9
4503.6 4480.4 4382.5 4160.3 3776.3 3278.9 2639.2 2023.9 1361 840.3
545 372.6 269.8 163.3 82.2 21.6 0
1229 1421.5 1626.5 1835.7 2039 2238.6 2431.1 2602.5 2744.7 2858.8
2974.5 3101 3240 3413 3611.4 3836.4 4067.8 4291.1 4489 4663.1
4821.5 4995.7 5074.1 5122.7 5111.9 4891.3 4470.1 3799.1 2911.2 1972
1138.2 591 301.7 174.1 84.9 29.2 0
1229 1386.9 1551.3 1730.8 1916.8 2092.6 2281.3 2464.6 2640.8 2796.6
2952.3 3096.7 3227.5 3368.6 3516.8 3675.8 3860.2 4068.9 4297.1 4539.3
4803.7 5183.3 5489.9 5677 5890 6044.1 6064.1 5857 5318.5 4446.8
3240 2090.9 1065.7 434.7 155.2 30.3 0
1229 1324.7 1440.5 1574.6 1721.6 1877.4 2035.8 2192.6 2347.8 2507.3
2674.4 2829 2997.2 3172.9 3355.7 3539 3742.3 3970.5 4223 4509
4843.2 5349.8 5852.7 6197.1 6636.7 7154.2 7707.9 8077.2 7998.2 7254.8
5724 3710.9 1574 480.7 151.4 31.4 0
1229 1313.9 1429.1 1552.4 1691.4 1838.4 1988.7 2138.5 2286.7 2437
2585.2 2738.7 2900.9 3076.7 3258.3 3447.1 3656.8 3888.8 4148.4 4444.1
4777.7 5314.1 5820.8 6193.9 6663.8 7227.7 7832.2 8217.2 8144.2 7353.7
5689.9 3479.5 1333.4 368.2 119 27 0
1229 1272.8 1332.3 1412.3 1509.1 1614.6 1721.1 1833 1948.7 2065.5
2183.4 2305.1 2427.8 2557.6 2697.1 2844.7 3006.9 3190.8 3412.4 3665.5
3973.7 4463.6 4835.1 5201.7 5648.8 6186.8 6691.9 6910.9 6682.1 5810
4288.9 2387.3 688.3 144.4 48.1 10.8 0
1229 1242.6 1276.1 1324.2 1390.7 1462.6 1541 1621.6 1703.2 1790.3
1875.2 1956.8 2041.2 2125 2213.7 2307.2 2405.6 2525.1 2663.6 2843.1
3102.6 3424.9 3644.4 3889.9 4183.5 4503.6 4722.1 4645.8 4264.1 3548.2
2562.4 1311.2 427.7 127.6 43.8 10.3 0
1229 1215.5 1220.4 1242.6 1278.8 1316.1 1365.3 1414 1462.1 1512.4
1556.2 1595.6 1628.6 1658.9 1680 1693.5 1707 1716.2 1731.4 1766.5
1850.9 1900.6 1909.8 1928.2 1956.8 1982.8 1912 1687.6 1367.5 1013.3
688.9 390.4 195.7 82.7 40 14.1 0
1229 1158.8 1117.1 1095.5 1093.3 1102 1116.6 1132.8 1144.2 1151.2
1150.6 1137.1 1116 1086.3 1046.8 998.7 940.8 880.8 825.7 774.3
721.3 674.3 634.8 602.4 574.2 545.6 509.9 461.8 395.3 306
222.8 163.8 113.5 73 41.6 11.9 0
1229 1106.3 1030.1 996.5 988.4 995.5 1010.6 1026.8 1034.9 1032.8
1021.4 1001.4 972.2 936 893.8 850.5 805.7 760.8 716.4 667.8
618.6 574.2 541.8 522.3 514.8 515.8 514.8 499.6 462.3 400.1
304.4 209.8 147.1 96.8 48.1 10.8 0
1229 1065.2 973.3 937.1 938.7 959.2 981.9 996.5 997.6 987.9
969 941.9 910 873.3 834.3 795.9 755.4 712.7 668.9 628.3
597.5 571 553.2 541.8 532.1 520.7 502.9 484.5 461.8 425.5
370.4 290.9 190.9 105.4 50.3 10.8 0
1229 1025.7 931.1 906.8 921.9 950 972.2 983 978.7 961.9
936 905.2 869.5 834.3 797 760.8 735.9 706.2 668.9 639.1
619.1 592.6 551 518 496.4 475.3 453.7 432 412.6 394.7
373.6 339.6 277.9 213 124.9 30.3 0
1229 1003.6 908.9 895.4 921.4 948.4 970.6 977.1 966.8 940.3
908.4 872.2 833.2 798.6 768.9 752.1 732.1 711.6 691.6 647.2
607.8 576.4 545 515.8 485.6 459.1 433.1 409.3 384.4 355.8
327.7 302.3 264.9 228.7 160.1 62.2 0
1229 984.6 894.9 893.3 921.9 947.9 967.3 969.5 953.8 925.2
888.9 848.9 813.2 780.3 758.1 739.2 714.8 681.8 652.6 617.5
590.5 560.2 530.4 503.4 480.7 457.4 432.6 407.2 377.4 344.4
308.2 276.3 235.2 177.9 117.9 49.2 0
1229 973.8 887.9 892.7 924.1 949.5 966.8 963.6 943.5 909.5
867.3 827.8 794.3 768.9 757 728.3 684 632.6 612.1 594.8
564 540.2 519.6 489.3 466.6 448.8 425.5 398 365 328.8
289.3 272 234.1 153 111.4 68.1 0
1229 971.7 883.5 893.3 924.6 950.6 966.3 961.9 937.6 899.2
856.5 817.6 784.6 768.9 750.5 714.3 649.4 606.7 595.9 574.8
547.7 518.5 491 469.9 456.9 445.5 424.5 398.5 367.1 330.9
292.5 302.3 241.2 161.1 122.7 45.4 0
1229 971.7 883 894.9 925.2 951.1 965.7 963.6 939.8 899.7
856.5 817 784 769.4 748.9 712.1 644.5 607.2 598.6 574.2
546.1 514.2 491.5 463.4 459.6 445.5 423.9 398.5 369.3 330.4
293.6 297.9 207.1 166.5 121.1 43.8 0
